IESNA:LM-63-2002
[TEST]P735881
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S675D835-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2960
TILT=NONE
1 -1 1 55 9 1 1 4 0.166667 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1455 1535 1625 1734 1822 1901 1992 2029 2055 2066
2057 2036 1996 1934 1878 1815 1727 1654 1587 1534
1457 1393 1309 1299 1236 1201 1152 1116 1081 1045
1015 946 888 827 760 693 618 540 473 407
355 319 279 243 214 184 156 127 103 79
58 38 22 9 0
1455 1527 1609 1696 1788 1879 1947 2001 2044 2057
2061 2046 2018 1983 1929 1874 1806 1739 1683 1612
1547 1485 1390 1368 1309 1261 1221 1174 1137 1094
1060 984 913 851 792 730 665 600 527 461
397 347 301 262 227 194 164 134 108 83
59 40 23 10 0
1455 1492 1554 1620 1687 1757 1813 1876 1926 1962
1988 2002 2008 2004 1993 1975 1942 1917 1872 1827
1777 1731 1654 1634 1587 1529 1477 1423 1371 1329
1276 1168 1069 979 902 827 760 702 637 580
523 467 412 360 306 259 214 174 137 101
72 47 26 11 0
1455 1494 1527 1556 1586 1624 1662 1687 1728 1745
1771 1801 1822 1831 1851 1857 1864 1868 1865 1858
1855 1845 1826 1820 1801 1783 1757 1738 1707 1683
1651 1575 1490 1401 1313 1210 1116 1019 925 837
745 657 576 503 429 359 296 238 188 138
97 62 34 13 0
1455 1468 1468 1466 1461 1457 1450 1441 1437 1430
1419 1405 1392 1384 1370 1354 1335 1325 1309 1287
1267 1253 1222 1213 1190 1179 1155 1127 1107 1088
1062 1000 942 881 820 763 700 640 583 525
470 419 372 321 280 239 204 165 132 101
72 48 27 12 0
1455 1439 1406 1376 1347 1319 1292 1261 1232 1217
1186 1161 1139 1114 1086 1063 1037 1017 994 972
952 933 901 894 872 852 834 815 794 776
755 713 668 627 587 549 513 477 444 414
379 345 312 280 248 216 184 154 123 96
69 47 27 13 0
1455 1412 1350 1299 1260 1222 1188 1145 1107 1088
1056 1027 1007 982 959 935 913 894 866 845
825 810 777 766 748 736 717 702 691 674
659 623 594 561 532 504 476 449 421 394
363 335 307 278 247 216 185 157 127 100
74 49 29 13 0
1455 1395 1335 1272 1231 1182 1140 1093 1075 1035
1010 980 962 930 907 878 859 830 809 794
773 753 734 723 710 693 678 663 650 633
621 588 560 539 515 492 470 445 420 394
366 337 311 284 256 226 197 167 136 108
78 52 29 11 0
1455 1381 1316 1269 1217 1166 1118 1077 1056 1014
984 955 940 902 883 856 830 811 791 773
755 737 712 705 689 675 661 642 630 614
604 578 555 535 516 494 470 447 422 396
370 342 316 289 262 231 201 171 139 108
78 52 28 12 0
